Totalflow protocol link

TDS32 OPC/DDE Driver

TDS32 provides DDE/OPC connectivity to Totalflow devices using Totalflow native protocol. It may co-exist with WinCCU, sharing the same CPC (Communications Port Controllers).

Similar products

Talk to a sales representative for more information on host software

Notice

Our Odessa office has moved

The new location is at 8007 East Business 20, Odessa, TX 79765. Contact us at +1 432 272 1180.

  

 
Overview
Downloads
 

Overview

  • DDE/OPC communications server to total Totalflow devices
  • Coexists with WinCCU
    • Serving real time data to SCADA systems
    • While WinCCU collects EFM data
  • Collects EFM data and store as WinCCU data files
  • Retrieves exception report status from Totalflow devices
  • Browses functionality
  • Persistent data retention
  • Supports 50,000+ tags
 
Loading documents
Select region / language