FlexArc® Safety

The safety of a robotic workplace plays a primary role during its design. Every ABB robotic workstation goes through a process of risk assessment, a safety concept is created and the PL (performance level) is calculated and validated. ABB cooperates with independent experts in the field of electrical, mechanical and pneumatic safety.

Standard safety sensors, scanners, locks, optical sensors and two-hand controls are complemented by a number of hardware and software solutions that allow the operator to interact directly with the robot while maintaining maximum safety. One of these solutions is ABB SafeMove 2, which has become a market leader in tools for certified robot motion monitoring. Thanks to this technology, robotic workplaces can be more flexible, more productive and more compact.

 

SafeMove

 

Technical standards used as the basis for the safety of our robotic workplaces

Technical standards used as the basis for the safety of our robotic workplaces:

  • 2006/42/EC – Directive 2006/42/EC of the European Parliament and of the Council on Machinery
  • 176/2008 Coll. – Government Regulation on Technical Requirements for Machinery
  • 378/2001 Coll. – Government Regulation laying down more detailed requirements for the safe operation and use of machinery, technical equipment, apparatus and tools.
  • EN ISO 12100 - Safety of machinery — General principles for design — Risk assessment and risk reduction
  • EN ISO 13849-1 - Safety of machinery — Safety-related parts of control systems — Part 1: General principles for design
  • EN ISO 13849-2 - Safety of machinery — Safety-related parts of control systems — Part 2: Validation 
  • ČSN EN 60204 - Safety of machinery - Electrical equipment of machines - Part 1: General requirements 
  • ČSN EN ISO 10218-1 - Robots and robotic devices — Safety requirements for industrial robots — Part 1: Robots
  • ČSN EN ISO 10218-2 - Robots and robotic devices — Safety requirements for industrial robots — Part 2: Robot systems and integration
  • ČSN EN ISO 13850 - Safety of machinery — Emergency stop function — Principles for design
  • ČSN EN ISO 13857 - Safety of machinery — Safety distances to prevent hazard zones being reached by upper and lower limbs
  • ČSN EN ISO 14120 - Safety of machinery — Guards — General requirements for the design and construction of fixed and movable guards
  • ČSN EN ISO 13855 - Safety of machinery — Positioning of safeguards with respect to the approach speeds of parts of the human body
  • ČSN EN ISO 14119 - Safety of machinery — Interlocking devices associated with guards — Principles for design and selection
  • ČSN EN ISO 4414 - Pneumatic fluid power — General rules and safety requirements for systems and their components
  • ČSN EN ISO 14118 - Safety of machinery — Prevention of unexpected start-up
  • 2014/30/EU – Directive of the European Parliament and of the Council of 26 February 2014 on the harmonisation of the laws of the Member States relating to electromagnetic compatibility