FlexLoader™ FP 300

Function package for flexible machine tending

FlexLoader FP 300 is a compact and proven function package for machine tending and assembly operations, preconfigured and ready to use for fast integration. The solution is a combination of robust hardware and intelligent vision software. It is an ideal solution for instance to tend small workpieces to transfer machines with short cycle times.

It replaces manual tending and other feeders when a short cycle time is required. FlexLoader FP 300 is quickly and easily installed or moved. The whole cell, including the robot, is built on a single baseplate and takes up very little space.

With the right robot and FlexLoader Vision system, the robot cell is very flexible. Workpieces are poured into a buffer, then vibrated forward to the camera conveyor belt where they are picked up automatically.

Like all FlexLoader robot cells, FlexLoader FP 300 is extremely easy to operate. It doesn’t require any mechanical adjustments and changeover time is short. The operator will be able to teach in new workpieces in under 10 minutes for FlexLoader FP 300 after just a few days of training.
Features
  • Specifically designed for robot guidance
  • Tight integration of control and communication with robot
  • Automatic gripping tool collision avoidance
  • High performance FlexLoader Vision algorithms from Matrox Imaging
  • Identification and discrimination of different workpieces
  • Proven and ready to use RAPID application code templates
  • Effective part separation by vibrating conveyors
  • Graphical user interface for parametrical setup for conveyors for each workpiece
Benefits
  • Profitable even when used for only one shift
  • Built on a single baseplate, easy to install
  • Suitable for castings
  • Small footprint
  • Easy to install
  • No need for special fixtures
  • Integrated safety functions
  • Reduces the operator time up to 60% compared to manual tending
  • Quick changeover time
  • High availability for chaotic feeding of workpieces
Manufacturing Solutions
Machine Tool Tending Applications

Related Products

IRB 140
Loading documents