Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

FlexLoader™ M Tray

 

Opening new possibilities for flexible robotic machine tending

Easy to use Machine tending cell with a 2 or 3 drawers with trays to buffer workpieces. Can be used with or without vision for handling the workpieces. 

Download our webinar from November 23

Watch the webinar

 

Introducing FlexLoader™ M Conveyor

Simplicity Through Automation

The machine tending cells are extremely user friendly and quick to program, even without specific robotics expertise. New workpieces can be programmed via a smart wizard in less than five minutes with no vision programming expertise required. This makes “Batch Size One” production a reality.

Digitalization Made Easy

FlexLoader M Vision is a state-of-art software suit for machine tending operations with a powerful yet easy to use vision module as well as other digitalization tools such as Order management, OEE-module & Fleet management dashboards.

The Power of Modularity

The FlexLoader M’s modular approach makes it easy to install and scale up. The system is optimized for machine tending processes, with an array of modules providing a wide choice of feeding systems, robots and safety solutions, with full compatibility across the range.

 

Key benefits

60% Increase in machine utilization

Robotic automation can prolong the production time with an extra unmanned shift.

Run multiple jobs​

The order management module allows the robot to perform multiple jobs in succession and enables lot-size-one production.​

Handling a variety of workpieces​

The FlexLoader M Tray can handle variable shapes such as cubes, cylinders, plates and pipes. If required, vision can be added for more complex parts.​

Handling a variety of workpieces​

The Tray module offers easy machine tending with or without vision guiding. The FlexLoader M Tray is a drawer solution offering easy machine ​tending.​

 

 

More features & benefits

FlexLoader M family

  • No extensive robot knowledge is required to operate the FlexLoader M feeders
  • Integrated software suit for machine tending operations with digitalization tools such as order management, downtime reporting & fleet management
  • The feeding module is interchangeable and makes it easy to maintain, service and rebuild when needed
  • New jobs can be programmed in just minutes
  • Easy-to-use operation interface via a touch-screen
  • Improved health & safety

FlexLoader M Tray 

  • Handling of workpieces with dimensions 13 – 250 mm
  • Smart wizard enables new workpieces to be introduced in minutes with no need for robot programming skills
  • Optional workpiece stacking for enhanced throughput
  • The tray holds up to 133 workpieces enabling many hours of unmanned production. For example, 120 pieces with 6 minutes cycle time gives 12 hours unmanned production time per tray
  • Interchangeable trays for quick refilling during machining
  • Loading of up to 3 CNC machines with 1 robot

 

More information

 

Image gallery