Capable of handling both small batch and volume production, the FlexLoader SC 6000 comes equipped with a choice between a two- or three-finger gripper and six standard plug-and-play options, including: two separate deburring tools, a re-grip table, marking unit, turn station, air cleaning box and a corridor/ passage.
Vision-guided robotics
The FlexLoader SC 6000’s built-in vision system is specifically designed for robot guidance. Control and communications with the robot are tightly integrated into the software, a complete teach-in is very simple and intuitive from beginning to end. With one of the easiest to use operator interfaces on the market, the teaching of a new part is possible in less than 10 minutes.
With the aid of vision-guided robotics, the FlexLoader SC 6000 becomes even more flexible; it is able to recognize variations in part size and varying geometrical shapes. Additionally, the parts do not need to be fixed in a particular position to be identified, picked up and placed by the robot, which reduces costs and complexity.