Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for Feather Duster

 

Specification

Feature

Data

Weight

105 kg

Roller Speed

10 – 125 rmp

Roller Power

0.2 kw

Exhausting air

15 m3/min @ 1000par static. for per roller

Compressed air supply

1.5 m3/min @ 3.5 bar per robot

Downdraft air velocity

0.3 m/s (± 0.05)

Humidity

60 – 70 %

Temperature

20 – 25 °C

Convey system

Swing tolerance ≤ 25 mm

For additional data, please see the data sheet.

 

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us