ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
General data
Ambient temperature
0 - 55 ˚C
Enclosure material
Aluminium / stainless steel
Protection
IP 65
Storage temperature
-40 to 70˚C
Weight
3.5 kg
External dimensions
Housing
160x60x135 (WxHxD)
Total (w/flow tubes and grid)
160x125x200 (WxHxD)
Pneumatic data
Supply pressure
5 to 10.3 bar
Pressure bursts
12 bar
Supply hoses line inputs
Ø12 x Ø9 recommended (Condition: minimum 6 bar at ACU inlet)
Supply hoses output
Ø12 outer (imposed) and recommended Ø9 inner diameter
Performance data
Output range
0 to 9 bar
Flow sensor range
0 to 1000 Nl/min
Flow-sensor accuracy
+/- 2%
Electrical data
Input power
24 VDC
Max current
700 mA
ACU features and specification
Submit your inquiry and we will contact you