Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Ability™ Connected Atomizer RB 1000i Data

Technical information

Specification

Bell cup

ø70(BOC), ø40(BOC)

Shaping air nozzle

Super pattern control function
SA nozzle face cleaning (SFC) function

Effective spray pattern width

ø70 250~500mm
ø40 60~400mm

High voltage

 Charging type

Internal charge

 Voltage applied

Max. -90 kV

 HV current

Max. 150 μA

Rotation speed

Max. 60,000 rpm

Weight *01

Approx. 8.8~9.0 kg

Total air consumption *02

695~1565 Nl/min (ø70)

Flow rate *03*04

100~1000 cc/min (ø70)

Sensor *05

Vibration sensor
Gyroscope
Temperature sensor

RFID tag *06

Bell cup
SA nozzle
Air bearing motor

*01 The weight differs depending on the specification

*02 These are the values when the flow rate is 400 cc/min. For other conditions or details, please contact ABB.

*03 The maximum flow rate differs depending on paint viscosity or built-in paint tube

*04 These are general values and do not necessarily guarantee quality. 

*05 The sensor is optional   

*06 A reader of the RFID tags is optional

 

Paint solution and paint type, RB1000i

  SSD SAD S2K
Automobile
 Exteria x x x
 Interior x x x
 Bumper x x x
 Part x x x
General industry
 Large x x x
 Small x x x
Paint type
 Primer paint x x x
 Base paint x x x
 Clear paint x x x
 Solventborne
  1 K x x
  2 K x x
 Waterborne*
  1 K x x
  2 K x x

* Applicable to non-electrostatic type only

Valve configurations

Dimensions

 

Loading documents