ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
General Specifications CBS
Number of axes
4: CBS axis 1, axis 2 and 2 e.a. DCUs
Weight (kg)
300
Ex-approved
Explosion protected Exi/Exp for installation in hazardous area Zone 1 & Zone 21 (Europe) and Division I, Class I & II
Airborne noise level
< 72 dB (A) Leq (acc. to Machinery directive MD 2006/42/EC) (The sound pressure level outside the working space)
Ingress protection degree
IP67
Ambient temperature
0°C - +40°C (Recommended max. ambient temp, <30°C)
Relative humidity
Max. 95% Non-condensing. (Complete robot during transportation, storing and operation)
IRB 5310 Compact CBS II features and specification
Submit your inquiry and we will contact you