Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data Fluid Regulator

Pressure control valve, PCV-01

Specification

Type

Modular PCV

Max. fluid flow

1120 cm3/min (Note 1&2)

Min. fluid flow

100 cm3/min (Note 2)

Internal volume

3,0cm3

Accuracy

± 2%

Max. fluid pressure

20 bar

Rec. operating fluid pressure

1-9 bar

Rec. air reg. pressure

Ca 1 bar more than rec. operating fluid pressurer

Max allowable fluid temp.

60º C

Fluid connections

4 X 6 mm to 9 X 12 mm

Steel material

For water borne- and solvent based paint ( Stainless Steel)

Conveyor System

Vibration Deviation <= 25mm

Please note
  1. @ 5 bar and 30 DinCup4 with 1m hose (Ø6XØ8) and Gear Flow Meter between PCV and Gun with 1.4 mm Nozzle
  2. Min/Max fluid flow dependent of e.g. fluid viscosity, system pressure and needed accuracy on coated object. Actual min/max. flow should be verified with actual fluid material.

For additional data, please see the data sheet.
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us