Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

FlexGripper - Vacuum

Palletizing gripper

The FlexGripper - Vacuum is a simple plug-and-play extension to the ABB IRB 460 or IRB 660 palletizing robots. For maximum palletizing efficiency, the gripper can handle 40 kilograms and up to 10 products at the same time.

Wide-ranging flexibility
The IRB 660 and the compact IRB 460 palletizing robots can be made even more effective for end-ofline palletizing applications with the addition of the FlexGripper - Vacuum.handling 40 kilograms and up to 10 products at the same time.

Easy to integrate, easy to use
The FlexGrippers are easy to install and program. The robot HMI, FlexPendant, comes pre-configured with FlexGripper input/output signals which greatly reduces both set up and programming time. And the graphical user interface simplifies the testing of palletizing routines. For example a FlexGripper pickand-place test can be carried out with just a single click.

Faster, more accurate programming
ABB‘s range of palletizing robots and FlexGrippers are also fully supported by the RobotStudio Palletizing PowerPac. This user-friendly, PC based software, comes pre-configured with all ABB robots and gripper models. It allows users who have little or no robot programming experience to create programs and simulations, and design complete palletizing installations. This enables a palletizing system to be configured rather than programmed, and saves up to 80 percent in commissioning time. 

Speed and precision
The FlexGripper - Vacuum uses sensors to verify the presence of cases in 10 separate, programmable zones. The vacuum rails are adjustable for different case sizes, and the gripper includes a built-in pallet gripper as an option. The gripper comes complete with all air hoses and signal cables and is ready to plug-and play on your chosen robot model.

Unrivaled experience and global support
With more than 30 years of experience in the palletizing sector, ABB has sales and service organization in 53 countries and over a 100 locations.
Features and benefits
  • 10 separated controlled vacuum zones
  • Sensors to verify presence / absence of cases
  • Adjustable vacuum rails for different case sizes
  • Handles up to 10 products at one time
  • Built-in pallet claw, slip sheet picker, pallet search cyclinder as an option
  • Completely assembled with hoses and cables and ready to plug and play
  • Graphical User Interface (GUI) provided on robot FlexPendant for easy gripper setup, tuning, and production monitoring
Main Application
  • Case palletizing

Technical data

Specification

 

Max. weight per lift (kg)

40

Gripper weight (kg)

70

Handled products

1-10

Number of zones

10

Maximum product size (LxWxH) (mm)

1200 x 500 x 300 

Minimum product size (LxWxH) (mm)

200 x 200 x 10

Cable rotation range

+- 180⁰

Air pressure (bar)

5 - 6

For additional data, please see the data sheet.

 

Loading documents