IRBT 2005 - Medium Track Motion Platform

The only track motion platform on the market to guarantee high speed and precision accuracy, the IRBT 2005 from ABB offers greater flexibility and up to 50% shorter cycle times.

Modular platform design
ABB’s Medium Track Motion (MTM)’s design is smart and compact with a symmetrical profile. Maximum integration ensures the protection of components in a small footprint.

The IRBT 2005 consists of a standard 1 meter long module that allows for the addition of numerous track and travel lengths for robots and transfer applications. The track’s modularity allows for product evolution during its entire life span. Adaptable to various environments, the IRBT 2005 is available in two variants, standard uncovered and fully covered.

Prepared for different process applications
The IRBT 2005 is available with multiple carriages - two for the robot and up to three for transfer applications. The robot track is available with additional carriage plates that allow them to carry the required equipment for specific applications such as Arc Welding and Sealing.

The internal cable chain of IRBT 2005 can be delivered pre-equipped with the suitable cables for different arc welding sources, or different customer power and signal cables. Each robot carriage has the option of being equipped with an empty external cable chain for additional application cables. Robot pedestals range from 250mm to 1000mm and can be selected as can robot orientations.

Outstanding speed and accuracy
ABB’s unique QuickMove™ and TrueMove are also critical to the MTM’s functionality. Together they guarantee optimal movement for the robot and the track with actual load. Path accuracy and speed are also optimized.
Benefits:
  • Path accuracy best in class
  • Compactness and modularity
  • Integrated and protected components
  • Prepared for different applications (Arc Welding, Material Handling, Machine Tending)
  • Wide range of options for different configurations
  • Unique platform for robots and transfer applications
  • High reliability, low maintenance need, easy to repair
Supported robot families

 

More information

Loading documents