Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for IRBT 7004 for IRB 7600

 

Specification

IRBT 7004 for IRB 7600

Travel length

1.7-19.7 m/1 m step

No of robots

One or two/track

Mounting position

Floor

Cable arrangement

Plastic with cover - standard

Pos to Pos time (s)
(With max load)

1 m

< 1.7

2 m

< 2.6

3 m

< 3.4

4 m

< 4.2

5 m

< 5.0

Acceleration/Retardation (m/s2)
(Depending on actual load)

IRBT 7004

1.8

Speed (m/s)

IRBT 7004

1.2

For additional data, please see the data sheet.

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us