Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Packing

Robots designed for both primary and secondary packaging

This area is all about packing a variety of items into boxes.

It includes robot-based case packing - smaller boxes packed into larger ones, and racetrack packing - many items picked simultaneously with the aid of grippers.

In this respect ABB's new 4-axis IRB 260 is ideal for most applications not demanding full 6-axis versitality. It also features an impressive 30 kg payload capacity.

You have a choice of standard 6-axis robots depending on the conditions of each application. Furthermore, ABB's unique vision-aided conveyor tracking facilitates continuous production flows and packing on the fly.

Highlights

Our offerings