Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Picking

Our picking offer includes the 2nd generation ABB FlexPicker® which is also available with IP69k certified protection

This is an area in which ABB services a multitude of installations, covering a host of different products, applications and packaging line set-ups.

These include frozen food, bakery and confectionary as well as ice-cream, meat and fish, cheese, pet food, medical products, shampoo and perfume bottles.

With increased speed, higher payload and a smaller footprint, the IRB360 FlexPicker is the “second generation” robot for pick and place applications.

For full 6-axis flexibility, less demanding cycle times and payloads of up to 7 kg, we recommend our IRB 1200.

Highlights

Our offerings

Loading documents