Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Soldering / Interconnection

Automatic interconnection unit

Several robots are typically used in a soldering process, each performing a specific task, such as positioning the soldering ribbons, or carrying out the actual soldering. Using our MultiMove system enables up to four robots to be controlled simultaneously. An exceptional 0,05 mm positioning accuracy ensures the highest quality production for perfect results every time

Increased production efficiency
Our compact and powerful six-axis robot, the IRB 1600, combines high acceleration with a large work area, enabling even the most arduous production routines to be achieved with the highest quality and the shortest cycle time.

Main Applications
  • flexible preparation of ribbons
  • fully automated soldering (cell matrix)

Related products

Loading documents