Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for IRC5C Compact Controller

 

Technical information

Electrical Connections

Supply voltage

Single phase 220/230 V, 50-60 Hz

Physical

Dimensions

320 x 449 x 442 mm

Weight

28.5 kg

Environment

Ambient temperature

0-45°C

Relative humidity

Max. 95% non-condensing

Safety

Dual-channel safety system,
Certified in accordance with ISO10218

Extended safety

SafeMove2

  • Safety field buses
  • Tool position, speed and orientation supervision
  • Axis position and speed supervision
  • Standstill supervision

Protection

IP20

For additional data, please see the data sheet.

 

RobotStudio Online

RobotStudio Online is a suite of tablet applications for shop floor operations. Utilizing the familiar and user-friendly nature of tablets, these applications make it easy to perform operations such as calibration, editing programs or jogging.

Technical information, T10 Jogging Device

Environment

Functions

6D IMU (acceleration and gyro sensors)
2-axis joystick with button functionality
1.45” display
Membrane keyboard with 10 buttons

Safety functions

Emergency stop
3-position enabling switch (dual circuit)

Protection

IP54

FlexPendant

The FlexPendant is characterized by its clean, color touch screen-based design and 3D joystick for intuitive interaction. Powerful support for tailormade applications, e.g. operator screens.
Technical information, FlexPendant

Environment

Functions

Graphical color touch screen
Joystick
Hot plug- Add/remove during operation
Membrane keyboard with 12 buttons
USB Memory support

Safety functions

Emergency stop
3-position enabling switch (dual circuit)

Protection

IP54

Technical information, JSHD4-3 Three position device

Environment

Functions

LED status diodes

Safety functions

Emergency stop
3-position enabling switch (dual circuit)

Protection

IP65

 

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us