IRB 1300-7/1.4 (SN 1300-500696)

Sériové číslo robota  1300-7/1.4  (SN 1300-500696)    
Sériové číslo řídícího systému    
ABB středisko  C28168
Kontaktní osoba
(administrativní)
Petra BERÁNKOVÁ
+420 730 514 433 
Kontaktní osoba
(ABB Mošnov)
Lucie KUDELOVA
lucie.kudelova@cz.abb.com
+420 733 693 643 
 Adresa pro návrat robota ABB s.r.o,
Průmyslová 380                         

742 51 Mosnov      

 Rozměry a váha balení robota  
 Rozměry a váha balení řídícího syst.  

IRB 1300-500696

Opce robota

Option Description Value
209-202 Manipulator color ABB Graphite White std
283-54 Product IRB 1300
438-4 Warranty Standard + 18 Months
447-11 Yearmodel OmniCore
448-125 Delivery project CN Standard
698-1 Cabinet parts Yes
699-1 Manipulator Yes
1089-2 Delivering Plant Robot prod, CN
3000-130 Controller variant OmniCore C30
3001-1 Controller encapsulation Base
3004-1 Operating temperature Max 45deg
3007-1 Mains voltage 1x220/230V
3013-1 Connected Services Wired LAN
3016-2 FlexPendant FlexPendant 10m
3020-1 PROFINET SW PROFINET Controller
3020-2 PROFINET SW PROFINET Device
3032-1 Base Dig. 16In/16Out Qty = 1
3044-1 Operation mode selector 3 modes Keyless
3100-1 Advanced robot motion Advanced robot motion
3105-1 Motion supervision bundle Motion sup. bundle
3106-1 World Zones World Zones
3107-1 Collision detection Collision detection
3108-1 SoftMove SoftMove
3111-1 Independent Axis Independent Axis
3112-1 Program feature bundle Program feature bundle
3113-1 Path Recovery Path Recovery
3114-1 Multitasking Multitasking
3116-1 File Transfer Protocol FTP&SFTP client
3119-1 RobotStudio Connect RobotStudio Connect
3120-2 FlexPendant base apps Essential app package
3123-1 Path Corrections Path Corrections
3124-1 Externally Guided Motion EGM
3150-1 Collision avoidance Collision avoidance
3151-1 FlexPendant independent apps Program package
3200-2 Manipulator cable - Length 7m
3201-2 Parallel cable - Length 7m
3300-10 Manipulator variant IRB 1300-7/1.4
3303-1 Media & Communication Parallel & Air
3305-1 Angled arm CP/CS Qty = 1
3309-2 Robot cabling routing From side of base
3350-400 Manipulator protection Base 40

 

  • Kontaktujte nás

    Pošlete prosím svůj dotaz a my vás budeme kontaktovat.

    Kontaktujte nás
Select region / language