Global site

ABB:n websivuilla käytetään evästeitä. Käyttämällä tätä sivustoa hyväksyt evästeiden käytön. Lue lisää

IRB 14050 Single-arm YuMi®

ABB launches newest member of the YuMi® family

You and me.

The single-arm YuMi is ABB’s most agile and compact collaborative robot yet, and can be easily integrated into any production environment.

Following on from the success of ABB’s dual-arm YuMi, introduced in 2015, the world's first truly collaborative robot, ABB has developed a single-arm YuMi to expand its collaborative portfolio.

Versatile installation for convenient deployment
Single-arm YuMi is compact and lightweight (9.5kg) and supports mounting in any direction including ceiling, table, and wall mounting for rapid and flexible installation to fit into existing production lines. The ultra-light magnesium arm rotates on seven axes to mimic human-like movements with greater agility than 6-axis robots. The robot was specifically designed to meet the flexible production needs required by small parts assembly processes including consumer electronics, consumer goods, and small and medium enterprises.


Easy-to-use lead-through programming
Single-arm YuMi also features the same intuitive, easy-to-use lead through programming as dual-arm YuMi, meaning workers can teach the robot motions and positions easily and quickly, greatly simplifying robot programming. Combining this simplicity with the robot’s deployment flexibility, it will help manufacturers in many industries to offset shortages of skilled workers and help reduce entry barriers for new potential robot users, particularly small and medium enterprises.

Extremely versatile, the YuMi family of robots can be combined in numerous configurations. For example, a single-arm YuMi can be used to feed parts to dual-arm YuMi to increase flexibility, or added as an extra arm for more complex assembly tasks requiring more than 2 robot arms.

SaveMove2 option
To fulfill the enhanced safety requirements of specific usage scenarios, ABB’s SafeMove 2 will be available as option for the single-arm YuMi, giving it the full range of safety certified functions that other ABB robots have.

Single-arm YuMi® – IRB 14050 Overview

Key features
  • 500g rated payload
  • Small footprint, 7-axis dexterity
  • Very lightweight manipulator, 9.5 kg
  • Mounting in any position
  • Integrated gripper with vision and vacuum
  • Best-in-class safety design
  • High speed and accuracy
  • PL d Cat 3 Protective stop and emergency stop
Customer benefits
  • Short cycle times
  • Fenceless operation
  • Easy programming with lead-through
  • Lower investment
  • Easier to integrate

Technical data

CAD Models

Single-arm YuMi® photo gallery

Single-arm YuMi® in questions and answers


What is so special about single-arm YuMi?

  • The single-arm YuMi’s external controller enables the robot arm to have a much smaller footprint to fit into confined spaces
  • The low weight and possibility to mount the single-arm YuMi at any angle makes it even more flexible and agile

How does the single-arm YuMi differ from the dual-arm robot?

  • The single-arm YuMi can be mounted at any angle for maximum flexibility.
  • Its small footprint and seven axis agility means it can operate in extremely confined spaces.
  • The single-arm YuMi uses an external controller that adds flexibility for mounting in constrained places or from the ceiling.

When do customers use dual-arm YuMi and when do they use single-arm YuMi?

Each assembly application is different – some are more suited to the dual-arm, 14 axis YuMi, while others are more suited to the single-arm YuMi. Still others might be more suited to a combination of both robots.

How does YuMi differ from the competition?

YuMi is inherently safe by design. It has no barriers, no cages, no zones, YuMi is the first truly collaborative robot solution.

Yhteydenotto

Miten voimme auttaa?

Lähetä viesti

Valitse maa alla olevasta listasta
Maa
Sijainti
Valitsemassasi maassa voit ottaa yhteyttä vain ABB:n partneriverkoston kautta
Nimi
Yritys
Sähköposti
Puhelin
Postinumero
Viestisi
Peruuta

Kiitos viestistä ja mielenkiinnosta ABB:tä kohtaan.
Palaamme asiaan niin pian kuin mahdollista.

Takaisin

Virhetilanteen vuoksi viestiäsi ei voitu lähettää.
Ole hyvä ja yritä uudelleen.

Takaisin

Paikallinen ABB-tuotemyynti

Paikallisen ABB-partnerin yhteystiedot

Paikallinen ABB-tuotemyynti

Paikallisen ABB-partnerin yhteystiedot

Nimi
Osoite
 
Puhelin
 
Faksi
 
Sähköposti
 
 

Valitse maa

Sulje

Lähetä viesti

Valitse maa alla olevasta listasta
Maa
Sijainti
Valitsemassasi maassa voit ottaa yhteyttä vain ABB:n partneriverkoston kautta
Nimi
Yritys
Sähköposti
Puhelin
Postinumero
Viestisi
Peruuta

Kiitos viestistä ja mielenkiinnosta ABB:tä kohtaan.
Palaamme asiaan niin pian kuin mahdollista.

Takaisin

Virhetilanteen vuoksi viestiäsi ei voitu lähettää.
Ole hyvä ja yritä uudelleen.

Takaisin

Paikallinen ABB-palvelumyynti

Paikallisen ABB-partnerin yhteystiedot

Paikallinen ABB-palvelumyynti

Paikallisen ABB-partnerin yhteystiedot

Nimi
Osoite
 
Puhelin
 
Faksi
 
Sähköposti
 
 

Valitse maa

Sulje

Lähetä viesti

Valitse maa alla olevasta listasta
Maa
Sijainti
Valitsemassasi maassa voit ottaa yhteyttä vain ABB:n partneriverkoston kautta
Nimi
Yritys
Sähköposti
Puhelin
Postinumero
Viestisi
Peruuta

Kiitos viestistä ja mielenkiinnosta ABB:tä kohtaan.
Palaamme asiaan niin pian kuin mahdollista.

Takaisin

Virhetilanteen vuoksi viestiäsi ei voitu lähettää.
Ole hyvä ja yritä uudelleen.

Takaisin

Kiireellisissä tapauksissa auttaa

Paikallisen ABB-partnerin yhteystiedot

Kiireellisissä tapauksissa auttaa

Paikallisen ABB-partnerin yhteystiedot

Nimi
Osoite
 
Puhelin
 
Faksi
 
Sähköposti
 
 

Valitse maa

Sulje

ABB:n viralliset kanavakumppanit

Sulje
Yhteystietoja ei saatavilla