Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for the IRB 5500-22

Performance

 

Typical acceleration

12m/ sec2 (up to 24m/sec2)

Typical painting speed

1m/sec

Weight

600 kg

 

Key features

  • Available on rail
  • Designed for an elevated position, mounting positions: up right, tilted or inverted
  • Large working envelope - utilize the largest part of the envelop aligned with the length of the main object to be painted
  • Designed for high flow atomizers, for direct charge and external solutions (or no electrostatic charging)
  • Straight hollow wrist for optimized accessibility and a clean exterior
  • Fully integrated Paint process control
    • For 1k or 2k solutions, designed and arranged to minimize color change losses
    • Integrated fluid control, air control and high voltage cntrol