Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for the IRB 5350 industrial robot

 

Specification

Number of axes

3 axes/4 axes when rail-mounted

Mounting

Floor mounted & rail mounted

Payload on tower

7 kg

Opening and closing force

Max 150N, Force is Perpendicular to the door blade.

Ingress protection degree

IP66

Robot unit ambient temperature

+0°C to +40°C*

Relative humidity, non condensing

95% maximum

Ex classification

II 2 G Ex ib px IIB T4 Gb
II 2 D Ex ib pd IIIC T65°C
FM Class I, II. Div.1,
Group C, D, G 135°C

Robot controller ambient temperature

+48°C maximum

* Recommended max ambient temp <30°C

Performance (according to ISO 9283)

Robot version

Position repeatability (RP) (mm)

Path repeatability (RT) (mm)

IRB 5350

0.02

0.13

For additional data, please see the data sheet.

Flexible rail system
The rails are designed for overspray protection and are available in a 1 m module that combines to the desired length, up to the 10 m (standard). It can be mounted on floor. One or two door opener robots can be mounted on one rail.

 

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable