Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for the IRB 5400 industrial robot

 

Specification

Payload on wrist

25 kg

Load - vertical arm

65 kg

Load - horizontal arm

70 kg (including wrist payload)

Number of axes

6 (7 when rail mounted)

Protection

IP67, wrist IP54

Mounting

Floor & rail

Ex classification

II 2 G Ex ib px IIB T4
II 2 D Ex pD 21 T65°C
FM Class I,II. Div.1
Group C,D,G 135°C

 

Loading documents