Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for the IRB 5500-27

 

Specification

Number of axes

7

Payload on wrist

13 kg

Protection

IP67 (wrist IP54)

Ex approval

Explosion protected Ex i/Ex p/ Ex c for installation in hazardous area Zone 1 & Zone 21 (Europe) and Division I, Class I & II.

Mounting

Wall, floor, inverted

Controller

IRC5P

Performance (according to ISO 9283)

Robot version

Static repeatability (mm)

Wrist work envelope

IRB 5500-27

0.15

±140º 

For additional data, please see the data sheet.


 

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us