Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for the IRB 6660 industrial robot

 

Specification

Variants
Reach (m)
Payload (kg)
Armload (kg)
IRB 6660 - 100/3.3
3.35 
100
20
IRB 6660 - 130/3.1
3.10
130
20
IRB 6660 - 205/1.9
1.93
205
15 + 500 on frame
Number of axes
6
Protection
Complete robot IP 67, Optional FoundryPlus and cable protection (only IRB 6660-205/1.9).
Mounting
Floor
Controller
IRC5 Single cabinet

 

 

Performance (according to ISO 9283)

Variants

Position repeatability RP (mm)

IRB 6660 - 100/3.3

0.10

IRB 6660 - 130/3.1

0.15

IRB 6660 - 205/1.9

0.10

Actual values are equal or below the given values.


For additional data, please see the data sheet.

 

 

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us