Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data for the IRB 8700 industrial robot

 

Specification

Robot versions
 

Reach
(m)

Handling capacity
(kg)*

Center of gravity
(mm)

Max wrist torque
(Nm)

Without LeanID

IRB 8700-800/3.50

3.50

800**

460

6043

IRB 8700-550/4.20

4.20

550

460

5279

With LeanID

IRB 8700-800/3.50

3.50

630

460

6043

IRB 8700-550/4.20

4.20

475

460

5279

Number of axes

6

Protection

Std IP67, Foundry Plus 2

Mounting

Floor

Controller

IRC5 Single Cabinet

*Extra loads can be mounted on all variants. 50 kg on upper arm and 250 kg on frame of axis 1.
**The load is up to 1000 kg while the wrist is down.

Performance (according to ISO 9283)

Robot version

Position repeatability RP (mm)

Path repeatability RT (mm)

IRB 8700 - 800/3.50

0.10

0.10

IRB 8700 - 550/4.20

0.05

0.15

Actual values are below the given value.

 

For additional data, please see the data sheet.


 

Loading documents