Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

IRB 910SC

 

The IRB 910SC is fast, cost-effective and accurate. In designing its Selective Compliance Articulated Robot Arm (SCARA), or IRB 910SC, ABB has delivered a single arm robot capable of operating in a confined footprint. ABB’s SCARA is ideal for the Small Parts Assembly, Material Handling and parts inspection.

 

Key features

Variants
With a maximum payload of 6 kg, the IRB 910SC is available in three configurations (IRB 910SC –3/0.45, IRB 910SC – 3/0.55m, and IRB 910SC – 3/0.65). All are modular by design, with different linking arm lengths and have individual reaches of 450 mm, 550 mm and 650 mm, respectively. All members of the SCARA family are tabletop mountable.

Applications
ABB’s SCARA family is designed for a variety of general-purpose applications such as tray kitting, component placement, machine loading/unloading and assembly. These applications require fast, repeatable and articulate point-to-point movements such as palletizing, depalletizing, machine loading/unloading and assembly. ABB’s SCARA family is ideal for customers requiring rapid cycle times, high precision and high reliability for their Small Part Assembly applications and for laboratory automation and prescription drug dispensing.

Main applications

Small Parts Assembly:
  • Screw driving
  • Inserting
  • Assembly/ disassembly
  • Mounting
Material Handling:
  • Picking and placing
  • Parts transfer
  • Parts handling
  • Sorting
  • Packaging

Inspection:
  • Product inspection
  • Testing
  • Quality control

Features:
  • Table top mountable
  • Ease of integration
  • Custom interfaces
  • Modular design

Customer benefits:
  • Short cycle times which is achieved by high speed
  • High precision which is achieved by superior motion control
  • Superb reliability due to reuse and standard proven components

 

How we help our customers

 

More information

 

Discover our portfolio

Loading documents