Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data IRB 14000 YuMi

 

Specification

Robot version

Reach (m)

Payload (kg)

Armload

IRB 14000 - 0.5/0.5

0.559

0.5

No armloads

Number of axes

4

Protection

IP30

Mounting

Table

Controller

Integrated

Integrated signal and power supply

24V Ethernet or 4 Signals

Integrated air supply

1 per Arm on tool Flange (4 Bar)

Integrated ethernet

One 100/10 Base-TX ethernet port/per arm

Performance (according to ISO 9283)

IRB 14000-0.5/0.5

0.5 kg picking cycle

25* 300 * 25 mm

0.86s

Max TCP Velocity

1.5 m/s

Max TCP Acceleration

11 m/s*s

Acceleration time 0-1m/s

0.12s

Position repeatability

0.02 mm

For additional data, please see the data sheet.

 

Working range

 

CAD Models

 

Software

 

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable