The ABB GateFramer is the most flexible and modular car body framing solution available. Designed for accurate and fast production it delivers consistently high quality parts with reliable performance.
The ABB GateFramer allow for different car models to be produced on the same production line. This is done by swapping different gates. Each gate holds different car model's tooling.
- Flexibility in your production
The GateFramer is able to frame up to 6 different car models. This allows multiple car models to be produced on the same production line thus reusing the investment across these models. It also allows the introduction of future models onto the same line.
The GateFramer can run fully random production with a constant gate changeover time. There is no effect to the cycle time of the production line. The result is the production planner has freedom to adjust production levels according to customer demand.
- Modular design
The GateFramer is a modular concept. New car models can be added over time with no effect to the existing production. This allows gradually investment over time as more flexibility can be introduced when needed.