Hydra is an anthropomorphic design offering a flexible work envelop for two robots to work
together to complete tasks faster than human labor or that of a single robot. Featuring advanced
machine vision capabilities that act as highly sensitive eyes for work/object recognition. With advanced force control with adaptive grippers the process becomes more precisely controlled
than a human hand and with comparable sensitivity. This range of highly evolved, technological
applications, enables Hydra to execute a range of complex solutions.
Hydra Cell Configuration Options
Currently, the Hydra cell is designed with the robots mounted on a platform with a fixed height, 15º rotation on the x–axis and 30º rotation on the z–axis. If required, the height and rotation of mounting the robots on the base can be modified depending on the application.