Production manager

Production manager monitors and controls the production cycle, is application independent and can also be used in non-welding applications.

Production Manager is a standardized cell control software which takes care of the following tasks in a robot cell:
  • Describe your parts to produce
  • Run Setup and Service routines at certain intervals
  • Map our physical cell layout to logical work areas
  • Organize program flow in a standardized chain of events, maintaining dynamic execution
  • Synchronize certain jobs if MultiMove
  • Initiate the production via PLC or an Operator

Related products

 

Loading documents