Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Autotransformers

The task of the autotransformers along the catenary line is to balance the voltages between the catenary and the earth, and the negative phase conductor and the earth, and then distribute the return current evenly between the two phases.

Advantages compared to single phase feeding systems:

  • Lower losses due to higher voltage
  • Longer distance between catenary feeder substations
  • Better collection of returning stray currents
  • Reduced interference for communications

Product scope:

  • Frequencies: 16.67, 25, 50, 60 Hz
  • Power ratings: 4 - 15 MVA
  • Single-phase

Why ABB?

  • Compactly designed, low weight transformers
  • Solution for kiosk mounting with an integrated oil sump

Are you looking for support or purchase information?

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us