Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Pole-mounted distribution transformers

ANSI/IEC standards

ABB's pole-mounted distribution transformers are mounted above ground on poles. These transformers typically service urban and rural residential and commercial loads. Other are light industrial and commercial lighting applications.

ANSI pole-mounted transfomers are available in a continuously self-protected (CSP) version from continuous overload and network protection from transformer faults.

Product scope

  • Single-phase up to 167 kVA
  • Three-phase up to 315 kVA
  • Primary voltage up to 36 kV
  • Secondary voltages up to 480 V
  • Cooling type: ONAN
  • Available fluids: mineral oil and ester fluids

Why ABB?

  • ABB utilizes a focus factory concept which leads to great experience in specific products giving a very high level of consistency in design, manufacture and test
  • ABB has the biggest library of type tested designs
  • All ABB distribution transformers factories utilize the common design platform giving us best in class experience, consistency and repeatability
  • ABB has more distribution transformer factories than any other supplier, meaning we are always close to your project destination
  • ABB utilizes best in class manufacturing and quality processes to ensure that our transformers will meet the most stringent requirements
  • ABB has the widest portfolio of distribution transformer products meaning that our experience in providing solutions to challenging requirements is unrivalled
  • ABB leads the supply base in technological advancement with our Green-R-Trafo and Smart-R-Trafo products

Are you looking for support or purchase information?

Get to know more

Loading documents
Loading documents