Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Substation and system intertie transformers

Substation transformers transfer the incoming high voltage to the next lower voltage level. As an example, incoming high voltage of 400 kV would be transferred down to 220 kV.

In general substation transformers are equipped with on-load-tap changers (OLTC). Incoming transmission lines are connected to the transformers through bushings and cables through cable boxes and cable sealing ends. These transformers are built in core form with auto connected windings, ie common main winding and a separate low voltage winding.

Product scope

  • Ratings up to 1,300 MVA (sometimes higher ratings are required)
  • Primary voltage up to 765 kV and higher
  • Secondary voltage generally <= 230kV or higher depending on the grid configuration
  • Load tap changers generally required
  • Single- or three-phase

Why ABB core intertie transformers?

  • ABB track record of 1,400+ units delivered since 1995
  • Short circuit performance at twice the industry standard
  • Proven track record in meeting customer performance requirements. Ask for ABB's test floor failure statistics
  • 12 factories - one global approach - bringing consistency, delivery performance and technology

Why ABB shell intertie transformers?

  • Design technology eliminates the risk of a hot spot
  • Outstanding thermal performance resulting from directed oil flow, minimization of losses and control of the hot spot

Are you looking for support or purchase information?

Our offering

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us