Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Dry-type reactors

A wide variety of products generally customized according to technical specification and supplied from few pieces to high volume air-core, iron-core. From phase-shifting to harmonic suppression, these components are used in a large variety of applications and in many industrial activities.

Cast resin insulation technology is sometimes necessary for medium voltage (MV) reactors, vacuum pressure impregnation (VPI) technology for the common medium- and low voltage applications. Dry-type reactors are fundamental components in the power quality management, losses reduction, cost alignment and signal shaping could be translated in an overall cost reduction for the equipped applications.

Product scope

  • wide range of power ratings, from 1 kVAr to several MVAr 
  • single-phase or three-phase 
  • for voltages up to 36 kV 
  • special designs for high frequency applications (up to 25 kHz) 
  • with different types of cooling: AN (air natural), AF (air forced) or WF (water forced) 
  • with any type of enclosure

Why ABB?

  • Respectful for people and property
  • Flexible for customer requirements
  • Versatile utilization options
  • Powerful engineering and ABB design

Are you looking for support or purchase information?

Loading documents