Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Traction transformers for high-speed trains

The high-speed rail sector is undergoing huge and rapid growth. ABB draws on considerable experience in designing and manufacturing transformers for high-speed trains.

ABB is supplying traction transformers for the high-speed trains manufactured by Alstom, AnsaldoBreda, Bombardier, CAF, Ministry of Railways China, Siemens Mobility and Talgo.

The total weight of the transformers is a factor of crucial importance in very high-speed trains where every kilo counts. By incorporating a number of design innovations like multi-purpose components such as winding and lightweight materials, ABB has reduced the total weight of the transformers. For instance, ABB's winding enables the train to use both DC and AC systems without adding extra weight.

Product scope

    Electrical
    • Power: 2,500 - 6,000 kVA
    • Network: 25 kV/50 Hz; 15 kV/16 2/3 Hz; 1.5 kV/DC (equipped but not used); 3 kV/DC (equipped but not used); 25 kV/60 Hz
    • Insulating fluid: ester
    Mechanical
    • Weight: 4 - 8 tons
    • Size (L x I x H): 3.5 x 2.5 x 0.6 m and 4 x 2.7 x 0.8 m
    • Assembly on vehicle: under frame
    • Tank material: mainly aluminium, steel, low and high temperature steel
    Accessories: cooling system, pumps and oil flow indicator, oil level detector, overpressure valve, PT100 for thermal control, thermostat, filling and draining valves, relay Buchholz, current measurement
        

Are you looking for support or purchase information?

Get to know more

Loading documents