Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Molded components

Molded components are manufactured from pure unbleached sulfate kraft pulp with very low electrolytic substances, and are sourced from Scandinavia.

Low-density pressboard for molded components is produced on intermittent board forming machines with accurate control of processing parameters, then soaked and formed into shapes and profiles. At the top end of this product line are our irregular shaped insulation products in the form of snouts molded from wet pulp sheets.

 ABB has implemented several programs to assure the highest quality and reliability of this product.

Why ABB?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
  • Material excellence
  • Global footprints

Product scope:

  • Angle ring sectors
  • Cap ring sectors
  • Snouts
  • Disc angle rings
  • Disc cap rings
  • Oil-filled  power transformers

Are you looking for support or purchase information?

Loading documents

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us