Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

eDevices with analog and digital output

Digitalization is set to enhance efficiency and reliability of power grids and digitally enabled transformers will play a key role in this. Moreover, a large number of installed transformers globally is approaching its expected end-of-life thus there is an increased need for better methods to see whether the transformers are still fit for use or need to be refurbished.

ABB’s eDevices represent a comprehensive solution that enables continuous monitoring through 4-20mA and Modbus output of the most valuable transformer’s parameters like:

  • Air humidity
  • Gas accumulation
  • Liquid level
  • Winding and liquid temperature
  • Internal pressure
  • H2 and moisture gas detector

Why ABB?
  • When you choose a monitoring solution from ABB you are benefiting from over 100 years of experience in transformers
  • Comprehensive product portfolio for distribution and power transformers
  • Global after-sales and customer support network

Are you looking for support or purchase information?

Our offering

Loading documents

Related offering

Integrated safety device