Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

De-energized tap-changer type AT

ABB high voltage linear type de-energized tap-changers type AT represent a perfect solution for applications in which a low value of partial discharges is required. Space saving design and high-class material assure the best performance and reliability.

ABB offering includes a wide range of single-phase and three-phase, fixed point or bridge type AT de-energized tap-changers, which are configurable to specific customer’s needs.

Why ABB?

  • High class material assure the longest lifetime
  • Proven solutions with decades of successful field experience.
  • Type tested beyond international standards
  • High reliability by using few parts and low complexity in design
  • Little to no maintenance
  • Space saving designs

Product scope:

  • Oil-filled transformers
  • range: Um ≤ 300 kV, Ir ≤ 650 A
  • Compliant with IEC standards
  • Material excellence allows use in tropical environments

Are you looking for support or purchase information?

Loading documents

Related offering