Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

De-energized tap-changers type COT

In the cable-operated tap-changers, the electrical part is separated from the mechanical part. The tap-changer comprises a cable operated mechanism outside the transformer tank, which makes connections to a selected tap of a winding inside the tank. 

 

ABB COT de-energized tap-changers combine electrical and mechanical reliability with versatility of application and ease of connection to transformer tapping leads. 

 

Why ABB?

  • High class material assure the longest lifetime
  • Proven solutions with decades of successful field experience.
  • Type tested beyond international standards
  • High reliability by using few parts and low complexity in design
  • Little to no maintenance
  • Space saving designs


Product scope:

  • Oil-filled three-phase distribution transformers
  • Range: Um ≤ 36 kV, Ir ≤ 63 A
  • Compliant with IEC standards

Are you looking for support or purchase information?

Loading documents

Related offering