Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DPC de-energized tap-changer

ABB offers rotary de-energized tap-changers type DPC for liquid-filled power transformer applications. Strong cylinder structure and design based on existing ABB mature on-load tap-changer technology ensures high reliability and performance.

Why ABB?

  • Mature design with optimization
  • High reliability
  • Type tested according to IEC, IEEE and GB standards
  • Little to no maintenance

Product scope:

  • Single-phase linear regulated type
  • Range: Um ≤ 300 kV, Ir ≤ 3200 A
  • Maximum number of operating positions: 5
  • Compliant with IEC , IEEE and GB standards

Are you looking for support or purchase information?

Loading documents