Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

De-energized tap-changer type KD

ABB offers a wide range of low voltage linear type de-energized tap-changers for liquid-filled distribution transformers, which combine electrical and mechanical reliability with versatility of application and ease of connection to transformer tapping leads.

ABB KD type tap-changers are provided in single or three phase.

 

Why ABB?

  • High class material assure the longest lifetime
  • Proven solutions with decades of successful field experience.
  • Type tested beyond international standards
  • High reliability by using few parts and low complexity in design
  • Little to no maintenance
  • Space saving designs


Product scope:

  • Liquid-filled distribution transformers
  • Range: Um ≤ 72 kV, Ir ≤ 1800 A
  • Compliant with IEC standards

Are you looking for support or purchase information?

Loading documents

Related offering