Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Load-break switch type LBOR

The ABB Type "LBOR-II™" switch is a manually operated, two position, load make or break, oil immersed rotary switch. The LBOR-II switch is designed for use with distribution transformers (pad mounted or submersible) and self-contained distribution switchgear. The LBOR-II switch is designed to provide high reliability, strength, and operating current performance.

Product scope:

  • Voltage: through 38 kV
  • Current: through 400 A

Why ABB?

  • Proven robust design
  • Lead time four weeks or less
  • Current rating through 400 A

Are you looking for support or purchase information?

Loading documents