Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

De-energized tap-changer MT type

ABB medium voltage linear type de-energized tap-changers type MT suit to all applications and can be installed under the cover. Space saving design and high-class material assure the best performance and reliability.

ABB offering includes a wide range of single-phase and three-phase versions and are configurable to specific customer’s needs.

Why ABB?

  • High class material assure the longest lifetime
  • Proven solutions with decades of successful field experience.
  • Type tested beyond international standards
  • High reliability by using few parts and low complexity in design
  • Little to no maintenance
  • Space saving design

     

    Product scope:

  • Oil-filled transformers
  • Range: Um ≤ 72.5 kV, Ir ≤ 1600 A
  • Compliant with IEC standards
  • Material excellence allows use in tropical environments

Are you looking for support or purchase information?

Loading documents

Related offering