Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Double-stage oil treatment plants (VH005R-VH120R)

Double-stage vacuum oil treatment plants are not equipped with an oil feed pump. Their oil drain pump is a gear pump and the gas extraction system is a combination of a rotary-vane vacuum pump and Roots pump. In addition, the oil treatment plant is equipped with an evacuation interface to connect to the external vessel, which is used as a vacuum group.

Oil filtration indexes:

  • After one treatment, the moisture content is ≤ 4±2 ppm; the gas content, ≤ 0.1 %

Why ABB?

  • Strong brand with a rich history of oil treatment plant design and production since 1921
  • Customized solutions for different technical requirements
  • Global supplier and service network
  • Worldwide sales footprint with highly reliable products

Why VH types?

  • Unique degassing/dewatering structure - in this system, the insulating oil is fully exposed, so that it is feasible to extend the “path” of oil, to obtain adequate time for vaporization and thus achieve the optimal dehydration and degasification effect. A patented photoelectric level control and foam control system is used to avoid any mechanical action and improve equipment reliability.
  • Filtration technology - the filter cartridge is made by ABB. Its filtration efficiency is 100 times greater than a conventional one. While it eliminates the particles, the service life of the filter cartridge is greatly improved. Each filter cartridge is capable of filtering 3.6 million kg of oil without the need for cleaning or replacement (based on the conditions of treating new oil).
  • Heating technology - minimum surface heating efficiency (less than 1.5W/cm²) and indirect radiation heating technology ensure the insulating oil will decompose (increase dielectric losses) because of local overheating during regenerative heating of the oil.
  • Oil treatment capacity: from 500 l/h up to 12,000 l/h

Are you looking for support or purchase information?

Loading documents

Related offering
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
Please try again later or go to https://new.abb.com/contact-centers
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
Please try again later or go to https://new.abb.com/contact-centers
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
Please try again later or go to https://new.abb.com/contact-centers