Ny- och fondemissioner

 

Historiska data

ABB Ltd

 År Typ Villkor
 2003 Nyemission  7:10 
 2001 Split (aktiedelning)  4:1 

Historik över fondemissioner, nyemissioner och aktiedelningar i ABB AB och ABB AG

ABB AB

 År Typ  Villkor
 1997 Split  10:1*
 1991 Aktidelning Asea/Incentive  1:1**
 1986 Fondemission  1:2
 1983 Fondemission  4:5 A-aktier +
1 B-aktie
 1976 Fondemission 1:4
 1973 Fondemission  1:4
 1970 Fondemission 1:4
 1965 Fondemission  1:4
 1962 Fondemission  1:4
 1958 Fondemission 1:2
 1951 Fondemission  1:2
 1950 Fondemission  1:2
 1942 Fondemission 1:5

*) Den 22 december 1998 genomfördes spliten som en utbetalning till ABB AB ADR-innehavare med avstämningsdag 17 december 1998. 

**) Aktiedelning mellan Incentive AB och Asea AB. Aktieägare i Asea erhöll en Incentive-aktie för varje Asea-aktie.
ABB AG

1999

Former ABB AG shareholders received a special dividend of CHF 278 million - CHF 30 gross per bearer share and CHF 6 gross per registered share - to equalize the net cash positions of the two parent companies. The special dividend was paid on June 25, 1999.

 

 Year Type of Issue   Terms
 1997 Capital reduction  Repayment of 50 % of par value: CHF 50 per Bearer and CHF 10 per Registered share 
 1993 Split   5:1 of Bearer and Registered shares plus conversion of participation certificates into Bearer shares
 1992 Issue participation certificates   Issue of participation certificates under options
 1991 Bonus options   Granting of bonus options 1991-92 to purchase participation certificates
 1990 Capital increase   Rights issue 1:20 at 600 % plus issue of shares for convertible loan 1990-98
 1989 Issue participation certificates   Issue of participation certificates for option loan 1989-2000
 1988 Issue participation certificates   Exercising of options of option loan 1983-94 Issue of participation certificates for acquisitions
1987  November:
Capital increase
 Issue of shares in connection with the merger
  June:
Capital increase 
 Issue of shares for option loan 1987-99

*) In May, 1993, 1:5 split of the Bearer shares of CHF 500 par value and the Registered shares of CHF 100 par value.

**) On July 10, 1997 CHF 50 per Bearer share and CHF 10 per Registred share was paid back to shareholders through a capital reduction.

Select region / language