Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Standard recovery diodes

Diodes can be subdivided into two main classes: rectifier diodes and fast diodes. Rectifier diodes are split into two sub-classes: Normal recovery diodes and avalanche diodes. Rectifier diodes are generally used for conversion of AC (alternating current) to DC (direct current).

Normal recovery diodes are optimized with respect to low conduction losses and are able to handle very large currents.

Avalanche diodes are self protected against transient over-voltages.
 
For downloading and printing of data sheets in pdf format, click on the part numbers.  
Avalanche diodes
Part number
VRRM (V) IFAVM (A) IFSM (kA) Package* (mm)
5SDA 11D1702  1700 1310 15.0 60/34
5SDA 27F2002  2000 2700 31.0 75/47
5SDA 24F2303  2300 2350 29.0 75/47
5SDA 10D2303  2300 1140 13.5 60/34
5SDA 09D2604  2600 1020 11.5 60/34
5SDA 08D3205  3200 910 9.2 60/34
5SDA 21F3204  3200 2110 26.0 75/47
5SDA 07D3806  3800 790 7.6 60/34
5SDA 16F3806  3800 1620 20.5 75/47
5SDA 06D5007  5000 690 7.0 60/34
5SDA 14F5007  5000 1410 17.5 75/47

 
Normal recovery diodes
Part number
VRRM (V) IFAVM (A) IFSM (kA) Package* (mm)
5SDD 70H2000  2000 7030 65.0  101.5/63
5SDD 65H2400  2400   6520 59.0  101.5/63
5SDD 51L2800 2800 5380 65.0 120/78
5SDD 60N2800 2800 6830 87.0 151/100
5SDD 60Q2800 2800 7385 87.0 151/100
5SDD 11D2800  2800 1285 15.0 60/34
5SDD 11T2800  2800 1285 15.0 58.5/34
5SDD 24F2800  2800 2596 30.0 75/47
5SDD 48H3200  3200 4708 61.0 101.5/63
5SDD 54N4000 4000 5200 85.0 151/100
5SDD 40H4000  4000 3847 46.0 101.5/63
5SDD 08T5000  5000 1028 12.0 58.8/34
5SDD 08D5000  5000 1028 12.0 60/34
5SDD 20F5000  5000 1978 24.0 75/47
5SDD 36K5000  5000 3638 45.0 101.5/63
5SDD 38H5000  5000 3814 45.0 101.5/63
5SDD 33L5500 5500 3480 46.0 120/78
5SDD 50N5500 5500 4570 73.0 151/100
5SDD 06D6000  6000 662 10.5 58.5/34
5SDD 10F6000  6000 1363 17.5 74.5/47
5SDD 14F6000  6000 1363 17.5 74.5/47
5SDD 31H6000  6000 3201 40.0 101.5/63
5SDD 50N6000 6000 4210 71.2 151/100
*Note: maximum diameter / pole-piece diameter

Are you looking for support or purchase information?

Loading documents

Popular links

ABB Web feeds