Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Welding diodes

Welding diodes are designed for medium and high frequency welding equipment and optimized for high current rectifiers. The on-state voltage is very low and the output current is high.

ABB is selling both normal housed and housing-less welding diodes. The latter is becoming more and more important in high current welding applications for joining of high refractory materials.
 

For downloading and printing of data sheets in pdf format, click on the part numbers.

 
Medium frequency
Part number
VRRM (V) IFAVM (A) IFSM (kA) Package* (mm)
5SDD 71X0200 200 7110 55.0 60/44
5SDD 0120C0200 200  11000 85.0 75/57
5SDD 71B0400 /
5SDD 71B0200
400 7110 55.0 62/44
5SDD 71X0400 400 7110 55.0 60/44
5SDD 0120C0400 400 11350 85.0 75/57
5SDD 92Z0401 400 9244  60.0 53/47
5SDD 0105Z0401 400 10502 70.0 56/49.5
5SDD 0135Z0401 400 13526 85.0 63.5/57
 
High Frequency
Part number
VRRM (V) IFAVM (A) IFSM (kA) Package* (mm)
5SDF 63B0400 400 6266 44 63/44
5SDF 63X0400 400 6266 44 61/44
5SDF 90Z0401 400 9041 48 53/47
5SDF 0102C0400 400 10159 70 75.5/57
5SDF 0103Z0401 400 10266 54 56/49.5
5SDF 0131Z0401 400 13058 70 63.5/57

*Note: maximum diameter / pole-piece diameter

Are you looking for support or purchase information?

Loading documents

Popular links

ABB Web feeds