ACS2000 training
ACS 2000 is a General Purpose Medium Voltage AC Converter equipped with MV IGBTs (Medium Voltage Isolated Gate Bipolar Transistor). The power range is 250 to 2400 kW, with two voltage ranges: 4.16 and 6 kV (6.0, 6.6, 6.9 kV). ACS 2000 is available in a large variety of configurations, function of the Front End (Active or Diode), input voltage, connection to the network (Input Transformer or Direct to Line). The 5-level switching topology makes ACS 2000 suitable for retrofit applications.