DriveMonitor training

DriveMonitorTM is  an intelligent monitoring and diagnostics system, which allows secure access to the drive from any location in the world.

DriveMonitorTM allows real-time access to the drive. It supports monitoring, configuration and diagnostics of ABB drives independent of the implemented control method, thus also enabling the connection of existent installations.

The optional tool consists of a hardware module, which can be installed inside the drive, as well as a software layer that automatically collects and analyzes selected drive signals and parameters.

Course portfolio

Customer trainings
Internal ABB trainings

Venue

Learning Center Turgi, Switzerland
On-site at customer's premises
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language