MEGADRIVE-LCI training
MEGADRIVE LCI (Load Commutated Inverters) are Static Frequency Converters (SFC) used together with large synchronous motors as an adjustable speed drive or to start large gas turbines without high inrush current on the power supply. These systems are available in a power range from 1MW up to 100MW.